
PYREX® 16 mL Tall Weighing Bottle with Short Length 24/12 Standard Taper Joint
Product Number1680-2550

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 16 mL PYREX® tall form weighing bottles have a 24/12 Standard Taper joint style opening that accepts a closed bottom, hollow pennyhead style stopper.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 1680-2550 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 16 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 24/12 |
Feature | Reusable |
Height | 50 mm (approx.) |
O.D. | 25 mm (approx.) |
Weight | 21 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09925041
- Quality Certificate - Lot No.02525019
- Quality Certificate - Lot No.31021013
- Quality Certificate - Lot No.03620085
- Quality Certificate - Lot No.16519082
- Quality Certificate - Lot No.30318898
- Quality Certificate - Lot No.24718977
- Quality Certificate - Lot No.22518997
- Quality Certificate - Lot No.03618528
- Quality Certificate - Lot No.29217740
- Quality Certificate - Lot No.27217454
- Quality Certificate - Lot No.13517765
- Quality Certificate - Lot No.11417001
- Quality Certificate - Lot No.09617001
- Quality Certificate - Lot No.34214001
- Quality Certificate - Lot No.26814001
- Quality Certificate - Lot No.14214001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.26313001
- Quality Certificate - Lot No.26113001
- Quality Certificate - Lot No.18913001
- Quality Certificate - Lot No.10113002
- Quality Certificate - Lot No.17812003
- Quality Certificate - Lot No.14410001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27802001