Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 12 mL Heavy Duty Conical Centrifuge Tube with White Graduations, Beaded Rim
Product Number8140-12
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 12 mL heavy duty PYREX® conical centrifuge tubes have durable white enamel graduations and are made to the same O.D. and length specifications as No. 8060, but with increased wall thickness for greater mechanical strength. In order to conform to outside diameter and overall length limitations imposed by centrifuge rotors and supports, it has been necessary to reduce the capacity these heavy duty tubes. The 12 mL size is graduated upward from tip in 0.1 mL divisions.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8140-12 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 12 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Heavy duty rim |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Cap Style | No cap |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 17 |
Length | 120 mm (approx.) |
Feature | Reusable |
Graduation Range | 0.1 - 12 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18824009
- Quality Certificate - Lot No.33323195
- Quality Certificate - Lot No.22323002
- Quality Certificate - Lot No.06123046
- Quality Certificate - Lot No.34722009
- Quality Certificate - Lot No.18822356
- Quality Certificate - Lot No.13322004
- Quality Certificate - Lot No.07122026
- Quality Certificate - Lot No.23021033
- Quality Certificate - Lot No.09821022
- Quality Certificate - Lot No.15620070
- Quality Certificate - Lot No.13620008
- Quality Certificate - Lot No.11120057
- Quality Certificate - Lot No.03120034
- Quality Certificate - Lot No.28419015
- Quality Certificate - Lot No.25018060
- Quality Certificate - Lot No.22318025
- Quality Certificate - Lot No.13418053
- Quality Certificate - Lot No.34517043
- Quality Certificate - Lot No.22417015
- Quality Certificate - Lot No.18517071
- Quality Certificate - Lot No.33816004
- Quality Certificate - Lot No.31716020
- Quality Certificate - Lot No.18716009
- Quality Certificate - Lot No.17616061
- Quality Certificate - Lot No.03516053
- Quality Certificate - Lot No.03016031
- Quality Certificate - Lot No.33715043
- Quality Certificate - Lot No.24415015
- Quality Certificate - Lot No.24115006