Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Conical Centrifuge Tube, White Graduations with Pourout
Product Number8300-50
Uniform glass distribution in the wall, taper and bottom of these 50 mL PYREX® conical centrifuge tubes provides improved mechanical strength, prevents the formation of failure-causing stress regions during centrifuging and insures the highest degree of accuracy. The durable, white enamel scale is graduated from 0 to 10 mL in 0.5 mL divisions, and from 10 mL to 50 mL in 1 mL divisions. Tubes have pourout spout for easy decanting.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8300-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25625008
- Quality Certificate - Lot No.18625022
- Quality Certificate - Lot No.17925017
- Quality Certificate - Lot No.11425006
- Quality Certificate - Lot No.22824010
- Quality Certificate - Lot No.31323033
- Quality Certificate - Lot No.29123046
- Quality Certificate - Lot No.33521052
- Quality Certificate - Lot No.33421033
- Quality Certificate - Lot No.35319055
- Quality Certificate - Lot No.32719005
- Quality Certificate - Lot No.25619054
- Quality Certificate - Lot No.15519025
- Quality Certificate - Lot No.01819094
- Quality Certificate - Lot No.09218036
- Quality Certificate - Lot No.08718041
- Quality Certificate - Lot No.28017004
- Quality Certificate - Lot No.25417025
- Quality Certificate - Lot No.09617042
- Quality Certificate - Lot No.08417019
- Quality Certificate - Lot No.26716025
- Quality Certificate - Lot No.10716038
- Quality Certificate - Lot No.08315056
- Quality Certificate - Lot No.32914038
- Quality Certificate - Lot No.24714057
- Quality Certificate - Lot No.10214029
- Quality Certificate - Lot No.01414048
- Quality Certificate - Lot No.35613012
- Quality Certificate - Lot No.25613005
- Quality Certificate - Lot No.19313007