Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Conical Centrifuge Tube with Black Graduations, Beaded Rim
Product Number8101-15
These 15 mL PYREX® conical centrifuge tubes have sharp, black enamel graduations and markings. The tubes are the same size and shape as our Nos. 8060 and 8080. They have precision formed tips and uniform walls throughout for a high degree of accuracy and mechanical strength.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 8101-15 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Beaded rim |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Cap Style | No cap |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm (approx.) |
| Feature | Reusable |
| Graduation Range | 0.1 - 15 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05726001
- Quality Certificate - Lot No.34925064
- Quality Certificate - Lot No.30325028
- Quality Certificate - Lot No.23825170
- Quality Certificate - Lot No.19925198
- Quality Certificate - Lot No.16325042
- Quality Certificate - Lot No.11125042
- Quality Certificate - Lot No.08525005
- Quality Certificate - Lot No.27724080
- Quality Certificate - Lot No.16424344
- Quality Certificate - Lot No.02024011
- Quality Certificate - Lot No.25623240
- Quality Certificate - Lot No.22522025
- Quality Certificate - Lot No.15522023
- Quality Certificate - Lot No.12222013
- Quality Certificate - Lot No.11722036
- Quality Certificate - Lot No.06422024
- Quality Certificate - Lot No.35021062
- Quality Certificate - Lot No.25321004
- Quality Certificate - Lot No.19021055
- Quality Certificate - Lot No.31319003
- Quality Certificate - Lot No.27019015
- Quality Certificate - Lot No.23119044
- Quality Certificate - Lot No.15519008
- Quality Certificate - Lot No.15019016
- Quality Certificate - Lot No.07319083
- Quality Certificate - Lot No.35518071
- Quality Certificate - Lot No.33518071
- Quality Certificate - Lot No.22018003
- Quality Certificate - Lot No.16618002