Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 15 mL Conical Centrifuge Tube with White Graduations and Standard Taper Pennyhead Stopper
Product Number8084-15

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 15 mL PYREX® conical centrifuge tubes have white enamel graduations and are graduated upward from the tip in 0.1 mL divisions. The No. 13 Standard Taper pennyhead stopper is solid glass.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 8084-15 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Standard Taper Stopper |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Cap Style | No cap |
Stopper Style | Pennyhead glass |
Standard Taper Stopper No. | 13 |
Sterile | No |
Self Standing | No |
O.D. | 17 |
Length | 139 mm (approx.) |
Feature | Reusable |
Graduation Range | 0.1 - 15 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28524028
- Quality Certificate - Lot No.12924399
- Quality Certificate - Lot No.04824018
- Quality Certificate - Lot No.28522005
- Quality Certificate - Lot No.19022032
- Quality Certificate - Lot No.10322002
- Quality Certificate - Lot No.11421006
- Quality Certificate - Lot No.32719021
- Quality Certificate - Lot No.15619045
- Quality Certificate - Lot No.30918015
- Quality Certificate - Lot No.30018024
- Quality Certificate - Lot No.10818075
- Quality Certificate - Lot No.01118045
- Quality Certificate - Lot No.34217090
- Quality Certificate - Lot No.32117075
- Quality Certificate - Lot No.12617003
- Quality Certificate - Lot No.05217011
- Quality Certificate - Lot No.34816080
- Quality Certificate - Lot No.32416001
- Quality Certificate - Lot No.11816002
- Quality Certificate - Lot No.03616079
- Quality Certificate - Lot No.15215008
- Quality Certificate - Lot No.13015001
- Quality Certificate - Lot No.34914025
- Quality Certificate - Lot No.30914046
- Quality Certificate - Lot No.29014006
- Quality Certificate - Lot No.24914027
- Quality Certificate - Lot No.06914012
- Quality Certificate - Lot No.30513008
- Quality Certificate - Lot No.30413035