
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap
Product Number99502-10

Learn More

(This is the suggested replacement for 99501-10)
These disposable 10 mL Pyrex® glass centrifuge tubes are manufactured from Type I borosilicate glass and have a GPI 15-415 thread. They are supplied without caps. The tubes are designed to withstand centrifugation up to 3,000 RCF and are packed in convenient, easy to use packs, which are shrink-sealed for protection during shipment. For reusable phenolic screw caps with white rubber liners, see No. 9999-152, for reusable phenolic screw caps with Polytetrafluorethylene (PTFE) faced rubber liners see No. 9998-15, for disposable phenolic screw cap with rubber liner, see No. 99999-15.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$154.90 per case
Product Number | 99502-10 |
Qty./Pk | 125 / Pk |
Qty./Cs | 125 / Cs |
Brand | PYREX® |
Capacity | 10 mL (approx.) |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 3000 xg |
Graduations | No |
Cap Style | No cap |
Thread Finish | 15 |
Stopper Style | No stopper |
Sterile | No |
Self Standing | No |
O.D. | 16 mm (approx.) |
Length | 114 mm (approx.) |
Feature | Disposable |
- Quality Certificate - Lot No.09825041
- Quality Certificate - Lot No.29124044
- Quality Certificate - Lot No.25324034
- Quality Certificate - Lot No.19524020
- Quality Certificate - Lot No.17124013
- Quality Certificate - Lot No.12024006
- Quality Certificate - Lot No.07224131
- Quality Certificate - Lot No.33523061
- Quality Certificate - Lot No.26923021
- Quality Certificate - Lot No.20823045
- Quality Certificate - Lot No.13123043
- Quality Certificate - Lot No.03923013
- Quality Certificate - Lot No.01023026
- Quality Certificate - Lot No.30922026
- Quality Certificate - Lot No.28722177
- Quality Certificate - Lot No.23522385
- Quality Certificate - Lot No.17822043
- Quality Certificate - Lot No.11522026
- Quality Certificate - Lot No.04122013
- Quality Certificate - Lot No.01722038
- Quality Certificate - Lot No.31621041
- Quality Certificate - Lot No.23721002
- Quality Certificate - Lot No.16021075
- Quality Certificate - Lot No.12721031
- Quality Certificate - Lot No.07121022
- Quality Certificate - Lot No.11820012
- Quality Certificate - Lot No.03720130
- Quality Certificate - Lot No.33719017
- Quality Certificate - Lot No.33019020
- Quality Certificate - Lot No.28819032