Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Conical Reaction Vial, 1.0 mL, Standard Taper 7/10F
Product Number9900-1

This Conical Reaction Vial is a replacement part for the 6949M series of PYREX® microchemistry kits.
Added to Your Shopping Cart
Details
Product Number | 9900-1 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Length | 44 mm (approx.) |
O.D. | 13.5 mm (approx.) |
Sterile | No |
Top Style | Threaded |
Specifications Documents