Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Craig Receiver Tube, 1 mL
Product Number9100-1A
This Craig Receiver Tube is a replacement part for the 6949M series of PYREX® microchemistry kits.
Added to Your Shopping Cart
Details
Product Number | 9100-1A |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1 mL (approx.) |
I.D | 10 mm (approx.) |
Length | 59 mm (approx.) |
O.D. | 13 mm (approx.) |
Sterile | No |
Top Style | Plain |
Specifications Documents
Available Certificates