
PYREX® 10.5x300 mm Chromatography Column with Coarse Fritted Disc
Product Number38450-10

These tubes are designed for general chromatographic analysis. The tops are tooled for rubber stopper fit and the tubes are fabricated with sealed-in coarse porosity fritted discs. The outflow tubes are large in diameter to eliminate the smearing of the definition bands of effluent caused by the tube being filled, and the solvent mixed before being expelled. The outflow tubes are long enough to protrude through a rubber stopper.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 38450-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Column Feature | Fritted disc |
Height | 300 mm (approx.) |
I.D | 10.5 mm (approx.) |
Rubber Stopper No. | 0 |
Stopper No. | 0 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07221005
- Quality Certificate - Lot No.23720035
- Quality Certificate - Lot No.10718096
- Quality Certificate - Lot No.24917256
- Quality Certificate - Lot No.28713002
- Quality Certificate - Lot No.27613001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.14207004
- Quality Certificate - Lot No.09108999