Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 125 mL Chromatographic Reagent Atomizer
Product Number2153-125
These 125 mL PYREX® atomizers are used for spraying reagents onto thin layer chromatography plates. They have a full length 24/40 Standard Taper joint between the reservoir and spraying device.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2153-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 125 mL |
| Height | 188 mm (approx.) |
| Standard Taper Joint | 24/40 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21126013
- Quality Certificate - Lot No.10726022
- Quality Certificate - Lot No.05126012
- Quality Certificate - Lot No.00926040
- Quality Certificate - Lot No.21125176
- Quality Certificate - Lot No.30524029
- Quality Certificate - Lot No.11124013
- Quality Certificate - Lot No.02122015
- Quality Certificate - Lot No.28021019
- Quality Certificate - Lot No.09819004
- Quality Certificate - Lot No.34618056
- Quality Certificate - Lot No.29818604
- Quality Certificate - Lot No.11518586
- Quality Certificate - Lot No.06718295
- Quality Certificate - Lot No.05118432
- Quality Certificate - Lot No.34117964
- Quality Certificate - Lot No.28917439
- Quality Certificate - Lot No.22917458
- Quality Certificate - Lot No.15017001
- Quality Certificate - Lot No.02617001
- Quality Certificate - Lot No.11916001
- Quality Certificate - Lot No.09916001
- Quality Certificate - Lot No.03516001
- Quality Certificate - Lot No.31315001
- Quality Certificate - Lot No.18915001
- Quality Certificate - Lot No.26014999
- Quality Certificate - Lot No.22514001
- Quality Certificate - Lot No.04214001
- Quality Certificate - Lot No.29513001
- Quality Certificate - Lot No.26013001