Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 13.2L Cylindrical Chromatography Tank, Ground Edges
Product Number6945-13L
These 13.2L PYREX® general-purpose cylindrical chromatography tanks have tops ground to within 0.25mm tolerances to insure a tight cover fit. Covers are not supplied.
Warning: Do not use with heat, pressure or vacuum applications.
Added to Your Shopping Cart
Details
| Product Number | 6945-13L |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 13.2 L (approx.) |
| Feature | Reusable |
| Height | 457 mm (approx.) |
| Jar Style | Chromatography tank |
| O.D. | 222 mm (approx.) |
| Top Style | Ground |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30825001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.09020001
- Quality Certificate - Lot No.03420001
- Quality Certificate - Lot No.23919001
- Quality Certificate - Lot No.19818001
- Quality Certificate - Lot No.28117001
- Quality Certificate - Lot No.09617002
- Quality Certificate - Lot No.04817002
- Quality Certificate - Lot No.17216001
- Quality Certificate - Lot No.13816001
- Quality Certificate - Lot No.11815005
- Quality Certificate - Lot No.10015004
- Quality Certificate - Lot No.04815002
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.14714002
- Quality Certificate - Lot No.10414002
- Quality Certificate - Lot No.03814001
- Quality Certificate - Lot No.25211001
- Quality Certificate - Lot No.19411001
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.11711001
- Quality Certificate - Lot No.08711001
- Quality Certificate - Lot No.04211001
- Quality Certificate - Lot No.25810002
- Quality Certificate - Lot No.15410001
- Quality Certificate - Lot No.09810001
- Quality Certificate - Lot No.02010001
- Quality Certificate - Lot No.33709001
- Quality Certificate - Lot No.29909001