Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10L Single Cavity Chromatography Reservoir
Product Number2150-10L
These PYREX chromatography reservoirs have a central cavity for a mobile phase inlet reservoir, an autoclavable plastic coat that absorbs UV up to 385nm, and a GL-45 thread finish. These may be used with our 3-hole cap #1395-3H.
Added to Your Shopping Cart
Details
Product Number | 2150-10L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 10 L |
Graduation Interval | 2000 mL |
Height | 465 mm |
Neck O.D. | 45 mm |
O.D. | 240 mm |
Tolerance | 5 |
Working Volume | 10000 mL |
Graduation Range | 2000 - 10000 mL |
Specifications Documents