
PYREX® 5L Single Cavity Chromatography Reservoir
Product Number2150-5L

These PYREX chromatography reservoirs have a central cavity for a mobile phase inlet reservoir, an autoclavable plastic coat that absorbs UV up to 385nm, and a GL-45 thread finish. These may be used with our 3-hole cap #1395-3H.
Added to Your Shopping Cart
Details
Product Number | 2150-5L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 5 L |
Graduation Interval | 1000 mL |
Height | 385 mm |
Neck O.D. | 45 mm |
O.D. | 195 mm |
Tolerance | 5 |
Working Volume | 5000 mL |
Graduation Range | 1000 - 5000 mL |
Specifications Documents