Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 8x8 mm Cloning Cylinders
Product Number3166-8

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Clone a single cell or group of cells by surrounding them with this PYREX® glass 8x8mm open ended cloning cylinder. Dip the end of the cylinder into sterile silicone grease before pressing to the bottom of a culture dish to create an isolated well. Cylinders are autoclavable or can be dry heat sterilized.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3166-8 |
Qty./Pk | 125 / Pk |
Qty./Cs | 125 / Cs |
Brand | PYREX® |
Cylinder Style | Cloning |
Feature | Reusable |
Height | 8 mm (approx.) |
O.D. | 8 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925002
- Quality Certificate - Lot No.15825022
- Quality Certificate - Lot No.09525013
- Quality Certificate - Lot No.06725013
- Quality Certificate - Lot No.03825029
- Quality Certificate - Lot No.00725016
- Quality Certificate - Lot No.34824004
- Quality Certificate - Lot No.27622103
- Quality Certificate - Lot No.26422004
- Quality Certificate - Lot No.20222022
- Quality Certificate - Lot No.15322076
- Quality Certificate - Lot No.13722105
- Quality Certificate - Lot No.08822019
- Quality Certificate - Lot No.01822013
- Quality Certificate - Lot No.34121038
- Quality Certificate - Lot No.29421010
- Quality Certificate - Lot No.24421064
- Quality Certificate - Lot No.23221006
- Quality Certificate - Lot No.20521025
- Quality Certificate - Lot No.15521009
- Quality Certificate - Lot No.13121034
- Quality Certificate - Lot No.11221017
- Quality Certificate - Lot No.03321057
- Quality Certificate - Lot No.09320003
- Quality Certificate - Lot No.07820081
- Quality Certificate - Lot No.04120018
- Quality Certificate - Lot No.02420019
- Quality Certificate - Lot No.34419067
- Quality Certificate - Lot No.24919065
- Quality Certificate - Lot No.17019067