
Corning® 22x30 mm Rectangular #1½ Cover Glass
Product Number2980-223

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 2940-223 and 2960-223)
These 22x30mm rectangular No.1½ Corning® cover glasses are made from borosilicate glass and are 0.16 to 0.19mm thick.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
178,88 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 2980-223 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Size | 22x30 mm (approx) |
Sterile | No |
Thickness | 0.16 - 0.19 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03225032
- Quality Certificate - Lot No.19124077
- Quality Certificate - Lot No.12524018
- Quality Certificate - Lot No.09224076
- Quality Certificate - Lot No.34023012
- Quality Certificate - Lot No.33323221
- Quality Certificate - Lot No.30423020
- Quality Certificate - Lot No.22023035
- Quality Certificate - Lot No.19123015
- Quality Certificate - Lot No.05123011
- Quality Certificate - Lot No.00423004
- Quality Certificate - Lot No.33522060
- Quality Certificate - Lot No.30722088
- Quality Certificate - Lot No.18522084
- Quality Certificate - Lot No.15722026
- Quality Certificate - Lot No.13722062
- Quality Certificate - Lot No.09422018
- Quality Certificate - Lot No.06022019
- Quality Certificate - Lot No.35121008
- Quality Certificate - Lot No.33121005
- Quality Certificate - Lot No.28921019
- Quality Certificate - Lot No.25021026
- Quality Certificate - Lot No.22921004
- Quality Certificate - Lot No.18621070
- Quality Certificate - Lot No.16621128
- Quality Certificate - Lot No.13821002
- Quality Certificate - Lot No.11121054
- Quality Certificate - Lot No.06421028
- Quality Certificate - Lot No.03321080
- Quality Certificate - Lot No.00521050