
Corning® 22x40 mm Rectangular #1 Cover Glass
Product Number2975-224

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 2735-224, 2935-224 and 2955-224)
These 22x40mm rectangular No.1 Corning® cover glasses are made from borosilicate glass and are 0.13 to 0.16mm thick.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2975-224 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Size | 22x40 mm (approx) |
Sterile | No |
Thickness | 0.12 - 0.16 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04325014
- Quality Certificate - Lot No.19824014
- Quality Certificate - Lot No.15624004
- Quality Certificate - Lot No.09224070
- Quality Certificate - Lot No.06124052
- Quality Certificate - Lot No.03224011
- Quality Certificate - Lot No.01124005
- Quality Certificate - Lot No.32623048
- Quality Certificate - Lot No.30423012
- Quality Certificate - Lot No.25823009
- Quality Certificate - Lot No.19323052
- Quality Certificate - Lot No.16423061
- Quality Certificate - Lot No.14223033
- Quality Certificate - Lot No.05223028
- Quality Certificate - Lot No.00423003
- Quality Certificate - Lot No.35422001
- Quality Certificate - Lot No.30622057
- Quality Certificate - Lot No.27722034
- Quality Certificate - Lot No.25122050
- Quality Certificate - Lot No.22022028
- Quality Certificate - Lot No.20022001
- Quality Certificate - Lot No.15322045
- Quality Certificate - Lot No.12222069
- Quality Certificate - Lot No.08222068
- Quality Certificate - Lot No.04522064
- Quality Certificate - Lot No.02522005
- Quality Certificate - Lot No.29921606
- Quality Certificate - Lot No.25121122
- Quality Certificate - Lot No.22921012
- Quality Certificate - Lot No.12521090