Corning® 22x50 mm Rectangular #1 Cover Glass
Product Number2975-225
(This is the suggested replacement for 2735-225, 2935-225 and 2955-225)
These 22x50mm rectangular No.1 Corning® cover glasses are made from borosilicate glass and are 0.13 to 0.16mm thick.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2975-225 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Size | 22x50 mm (approx) |
| Sterile | No |
| Thickness | 0.12 - 0.16 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28325003
- Quality Certificate - Lot No.25825012
- Quality Certificate - Lot No.12925012
- Quality Certificate - Lot No.32524150
- Quality Certificate - Lot No.29524028
- Quality Certificate - Lot No.21524022
- Quality Certificate - Lot No.07624010
- Quality Certificate - Lot No.33123022
- Quality Certificate - Lot No.27523008
- Quality Certificate - Lot No.25723046
- Quality Certificate - Lot No.14323033
- Quality Certificate - Lot No.30522024
- Quality Certificate - Lot No.27722013
- Quality Certificate - Lot No.25122051
- Quality Certificate - Lot No.18522086
- Quality Certificate - Lot No.12322058
- Quality Certificate - Lot No.10122043
- Quality Certificate - Lot No.04320001
- Quality Certificate - Lot No.03020007
- Quality Certificate - Lot No.28119012
- Quality Certificate - Lot No.17519057
- Quality Certificate - Lot No.31218046
- Quality Certificate - Lot No.24918049
- Quality Certificate - Lot No.15618303
- Quality Certificate - Lot No.21917049
- Quality Certificate - Lot No.19217018
- Quality Certificate - Lot No.15317009
- Quality Certificate - Lot No.13017001
- Quality Certificate - Lot No.08317001
- Quality Certificate - Lot No.32816020