Corning® 24x40 mm Rectangular #1 Cover Glass
Product Number2975-244
(This is the suggested replacement for 2975-243.)
(This is the suggested replacement for 2735-244, 2935-244 and 2955-244)
These 24x40mm rectangular No.1 Corning® cover glasses are made from borosilicate glass and are 0.13 to 0.16mm thick.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2975-244 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Size | 24x40 mm (approx) |
| Sterile | No |
| Thickness | 0.12 - 0.16 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28725008
- Quality Certificate - Lot No.25825036
- Quality Certificate - Lot No.10525024
- Quality Certificate - Lot No.22224010
- Quality Certificate - Lot No.20024039
- Quality Certificate - Lot No.11424025
- Quality Certificate - Lot No.01124011
- Quality Certificate - Lot No.34023006
- Quality Certificate - Lot No.33223011
- Quality Certificate - Lot No.28223014
- Quality Certificate - Lot No.22723016
- Quality Certificate - Lot No.18523030
- Quality Certificate - Lot No.16423042
- Quality Certificate - Lot No.04823020
- Quality Certificate - Lot No.00423007
- Quality Certificate - Lot No.35422003
- Quality Certificate - Lot No.30722061
- Quality Certificate - Lot No.27722035
- Quality Certificate - Lot No.25122052
- Quality Certificate - Lot No.22722018
- Quality Certificate - Lot No.18522083
- Quality Certificate - Lot No.15722027
- Quality Certificate - Lot No.13722054
- Quality Certificate - Lot No.06222022
- Quality Certificate - Lot No.04522048
- Quality Certificate - Lot No.00422050
- Quality Certificate - Lot No.35421025
- Quality Certificate - Lot No.30521029
- Quality Certificate - Lot No.27521029
- Quality Certificate - Lot No.25221019