
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24x50 mm Rectangular #1 Cover Glass
Product Number2975-245

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


(This is the suggested replacement for 2735-245, 2935-225 and 2955-245)
These 24x50mm rectangular No.1 Corning® cover glasses are made from borosilicate and are 0.13 to 0.16mm thick.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2975-245 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Size | 24x50 mm (approx) |
Sterile | No |
Thickness | 0.12 - 0.16 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12225023
- Quality Certificate - Lot No.10525016
- Quality Certificate - Lot No.07025016
- Quality Certificate - Lot No.01125001
- Quality Certificate - Lot No.24824056
- Quality Certificate - Lot No.20024033
- Quality Certificate - Lot No.15624006
- Quality Certificate - Lot No.14124021
- Quality Certificate - Lot No.11424006
- Quality Certificate - Lot No.07624014
- Quality Certificate - Lot No.32523016
- Quality Certificate - Lot No.27523013
- Quality Certificate - Lot No.21323008
- Quality Certificate - Lot No.19423051
- Quality Certificate - Lot No.14223011
- Quality Certificate - Lot No.29722007
- Quality Certificate - Lot No.20022002
- Quality Certificate - Lot No.00422034
- Quality Certificate - Lot No.33621055
- Quality Certificate - Lot No.33021001
- Quality Certificate - Lot No.27721006
- Quality Certificate - Lot No.26521366
- Quality Certificate - Lot No.22821010
- Quality Certificate - Lot No.18621040
- Quality Certificate - Lot No.17521035
- Quality Certificate - Lot No.32019023
- Quality Certificate - Lot No.28819002
- Quality Certificate - Lot No.21019018
- Quality Certificate - Lot No.17019028
- Quality Certificate - Lot No.10519017