Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24x60 mm Rectangular #1 Cover Glass
Product Number2975-246
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 2735-246, 2935-246 and 2955-246)
These 24x60mm rectangular No.1 Corning® cover glasses are made from borosilicate glass and are 0.13 to 0.16mm thick.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2975-246 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Size | 24x60 mm (approx) |
Sterile | No |
Thickness | 0.12 - 0.16 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20024031
- Quality Certificate - Lot No.09224068
- Quality Certificate - Lot No.07624013
- Quality Certificate - Lot No.33923003
- Quality Certificate - Lot No.33223021
- Quality Certificate - Lot No.27523018
- Quality Certificate - Lot No.25723053
- Quality Certificate - Lot No.19423002
- Quality Certificate - Lot No.14323044
- Quality Certificate - Lot No.31422009
- Quality Certificate - Lot No.27722036
- Quality Certificate - Lot No.24822068
- Quality Certificate - Lot No.22122018
- Quality Certificate - Lot No.20022011
- Quality Certificate - Lot No.04920021
- Quality Certificate - Lot No.31519001
- Quality Certificate - Lot No.23819340
- Quality Certificate - Lot No.23318024
- Quality Certificate - Lot No.22217060
- Quality Certificate - Lot No.19817063
- Quality Certificate - Lot No.16417022
- Quality Certificate - Lot No.13017004
- Quality Certificate - Lot No.07617039
- Quality Certificate - Lot No.32816040
- Quality Certificate - Lot No.01916016
- Quality Certificate - Lot No.26312036
- Quality Certificate - Lot No.25412005
- Quality Certificate - Lot No.22112015
- Quality Certificate - Lot No.Generic