Corning® 18x18 mm Square #1½ Cover Glass
Product Number2850-18
Corning’s special, optically clear, water-white, borosilicate cover glass is resistant to surface attach or weathering and will remain clear for extended periods of time. Packed one ounce per pack and 10 packs per case.
The thickness of No. 1 1/2 squares is 0.16 mm to 0.19 mm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2850-18 |
| Qty./Pk | 200 / Pk |
| Qty./Cs | 2000 / Cs |
| Brand | Corning® |
| Size | 18x18 mm (approx) |
| Sterile | No |
| Thickness | 0.16 - 0.19 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23726005
- Quality Certificate - Lot No.10426034
- Quality Certificate - Lot No.06826060
- Quality Certificate - Lot No.28625111
- Quality Certificate - Lot No.18225046
- Quality Certificate - Lot No.16125103
- Quality Certificate - Lot No.09525003
- Quality Certificate - Lot No.02325002
- Quality Certificate - Lot No.19824019
- Quality Certificate - Lot No.16224014
- Quality Certificate - Lot No.13124029
- Quality Certificate - Lot No.09224067
- Quality Certificate - Lot No.08324005
- Quality Certificate - Lot No.03224010
- Quality Certificate - Lot No.00824003
- Quality Certificate - Lot No.35623020
- Quality Certificate - Lot No.33223007
- Quality Certificate - Lot No.27523005
- Quality Certificate - Lot No.22723025
- Quality Certificate - Lot No.19623025
- Quality Certificate - Lot No.04023014
- Quality Certificate - Lot No.30622056
- Quality Certificate - Lot No.29722056
- Quality Certificate - Lot No.15322044
- Quality Certificate - Lot No.12222067
- Quality Certificate - Lot No.09522006
- Quality Certificate - Lot No.08222094
- Quality Certificate - Lot No.04022025
- Quality Certificate - Lot No.00322009
- Quality Certificate - Lot No.33621058