
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 22x22 mm Square #1½ Cover Glass
Product Number2850-22

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning’s special, optically clear, water-white, borosilicate cover glass is resistant to surface attach or weathering and will remain clear for extended periods of time. Packed one ounce per pack and 10 packs per case.
The thickness of No. 1 1/2 squares is 0.16 mm to 0.19 mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2850-22 |
Qty./Pk | 200 / Pk |
Qty./Cs | 2000 / Cs |
Brand | Corning® |
Size | 22x22 mm (approx) |
Sterile | No |
Thickness | 0.16 - 0.19 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725003
- Quality Certificate - Lot No.18225047
- Quality Certificate - Lot No.15425030
- Quality Certificate - Lot No.14025190
- Quality Certificate - Lot No.10525015
- Quality Certificate - Lot No.06225013
- Quality Certificate - Lot No.22224011
- Quality Certificate - Lot No.19824008
- Quality Certificate - Lot No.15624009
- Quality Certificate - Lot No.14124019
- Quality Certificate - Lot No.09224069
- Quality Certificate - Lot No.07924002
- Quality Certificate - Lot No.33223013
- Quality Certificate - Lot No.27523031
- Quality Certificate - Lot No.22123002
- Quality Certificate - Lot No.19623019
- Quality Certificate - Lot No.14223032
- Quality Certificate - Lot No.04120050
- Quality Certificate - Lot No.29519035
- Quality Certificate - Lot No.29419833
- Quality Certificate - Lot No.17019059
- Quality Certificate - Lot No.25718030
- Quality Certificate - Lot No.14118001
- Quality Certificate - Lot No.10018032
- Quality Certificate - Lot No.06418059
- Quality Certificate - Lot No.03318044
- Quality Certificate - Lot No.02318004
- Quality Certificate - Lot No.21917026
- Quality Certificate - Lot No.19217019
- Quality Certificate - Lot No.15317008