Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 18x18 mm Square #1 Cover Glass
Product Number2845-18
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 2865-18 and 2885-18)
These 18x18 square No.1 Corning® cover glasses are made from Borosilicate glass and are 0.13 to 0.16mm thick.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 2845-18 |
Qty./Pk | 200 / Pk |
Qty./Cs | 2000 / Cs |
Brand | Corning® |
Size | 18x18 mm (approx) |
Sterile | No |
Thickness | 0.13 - 0.17 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32424047
- Quality Certificate - Lot No.29824001
- Quality Certificate - Lot No.19124076
- Quality Certificate - Lot No.16224007
- Quality Certificate - Lot No.13724043
- Quality Certificate - Lot No.10624014
- Quality Certificate - Lot No.07924024
- Quality Certificate - Lot No.32623238
- Quality Certificate - Lot No.27523041
- Quality Certificate - Lot No.26923024
- Quality Certificate - Lot No.21323016
- Quality Certificate - Lot No.14423726
- Quality Certificate - Lot No.14223003
- Quality Certificate - Lot No.30522033
- Quality Certificate - Lot No.28422037
- Quality Certificate - Lot No.18522062
- Quality Certificate - Lot No.17922001
- Quality Certificate - Lot No.12322057
- Quality Certificate - Lot No.09422020
- Quality Certificate - Lot No.08822130
- Quality Certificate - Lot No.04022002
- Quality Certificate - Lot No.00422032
- Quality Certificate - Lot No.33621062
- Quality Certificate - Lot No.32621058
- Quality Certificate - Lot No.19821017
- Quality Certificate - Lot No.31619043
- Quality Certificate - Lot No.12418036
- Quality Certificate - Lot No.28517017
- Quality Certificate - Lot No.01615002
- Quality Certificate - Lot No.26312029