Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 22x22 mm Square #2 Cover Glass
Product Number2855-22
(This is the suggested replacement for 2875-22 and 2895-22)
These 22x22 square No.2 Corning® cover glasses are made from borosilicate glass and are 0.17 to 0.25mm thick.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2855-22 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Size | 22x22 mm (approx) |
| Sterile | No |
| Thickness | 0.17 - 0.25 mm |
Specifications Documents