text.skipToContent text.skipToNavigation

PYREX® 2.4L Small Top Desiccators with 24/29 Standard Taper Stopcock

Product Number3121-150

E-mail

(This is the suggested replacement for 3118-160)

This 2.4L PYREX® desiccators has a rugged 24/29 Standard Taper external sleeves with tooled hose connections that serve as the stopcock. It is designed so that its manipulation is not affected by the vacuum. To introduce vacuum into the desiccator, loosen the stopcock to disengage the PTFE plug from contact with the glass. A half turn from this position closes the desiccator. This design eliminates the need for grease. The tubulation O.D. is approximately 12mm. Approximate bowl volume capacity is 2400 mL. For replacement bowl, see No. 3081-150LO; for cover, see No.3121-150CO; for replacement stopcock see 3121-STPK.

Warning: Do not heat or subject to pressure. Rated 1- atmosphere vacuum.



Server Error Page | Life Sciences EU Other Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 2d06cbaf-0b40-4478-86ed-7e0911de4549

Details
Product Number   3121-150
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Capacity   204 L (approx.)  
Chamber Depth   81 mm (approx.)  
Desiccator Style   Vacuum  
Feature   Reusable  
Height   239 mm (approx.)  
I.D. of Ground Flange   172 mm (approx.)  
Recommended Plate Diameter   140 mm (approx.)  
Specifications Documents