Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Extractor System with Soxhlet Extractor and Allihn Condenser
Product Number3840-S

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

This 125 mL PYREX® extractor system consists of a Soxhlet extractor with 24/40 inner Standard Taper joint on the bottom and a 34/45 outer Standard Taper joint on the top, an Allihn condenser with a 34/45 inner Standard Taper joint on the bottom and a flask with a 24/40 outer Standard Taper joint. The tubulation O.D. on the condenser is 10mm. For replacement Soxhlet extractors, see No. 3740. For replacement flasks, see No. 4100. For glass extraction thimbles with fritted discs that can be used in these units in place of paper thimbles, see No. 33950.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3840-S |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 125 mL |
Condenser Style | Allihn |
Distance Siphon to Plate | 62 mm (approx.) |
Extractor Body Length | 192 mm (approx.) |
Flask Style | Boiling |
Height | 655 mm (approx.) |
No. of Bulbs | 4 |
Standard Taper Bottom Joint | 24/40 |
Standard Taper Top Joint | 34/45 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.33824338
- Quality Certificate - Lot No.19224607
- Quality Certificate - Lot No.13824059
- Quality Certificate - Lot No.00924030
- Quality Certificate - Lot No.29623015
- Quality Certificate - Lot No.24923002
- Quality Certificate - Lot No.12923017
- Quality Certificate - Lot No.10023046
- Quality Certificate - Lot No.05123012
- Quality Certificate - Lot No.24922066
- Quality Certificate - Lot No.22422033
- Quality Certificate - Lot No.17922190
- Quality Certificate - Lot No.11622026
- Quality Certificate - Lot No.05722038
- Quality Certificate - Lot No.21421010
- Quality Certificate - Lot No.18721046