Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 45 mm Diameter Extra Coarse Porosity Fritted Thimble, 130 mm Long
Product Number33950-LEC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
LongThese 45mm diameter PYREX® extra coarse porosity (170 to 220 µm) fritted thimbles are designed for use in PYREX® Soxhlet extractors when it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. These medium length thimbles are 130mm long. For PYREX® extractors and extraction apparatus, see Nos. 3740 through 3880. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 33950-LEC |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Height | 130 mm (approx.) |
Specifications Documents