Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mm Diameter Coarse Porosity Fritted Thimble, 85 mm Long
Product Number33950-SC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 25mm diameter PYREX® coarse porosity (40 to 60 µm) fritted thimbles are designed for use in PYREX® Soxhlet extractors when it is desirable to weigh the material extracted or where paper thimbles may be attacked by the chemicals used. These short length thimbles are only 85mm long. For PYREX® extractors and extraction apparatus, see Nos. 3740 through 3880. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 33950-SC |
Qty./Pk | 1 / Pk |
Qty./Cs | 9 / Cs |
Brand | PYREX® |
Height | 85 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10222163
- Quality Certificate - Lot No.33719018
- Quality Certificate - Lot No.32518019
- Quality Certificate - Lot No.26218935
- Quality Certificate - Lot No.13118432
- Quality Certificate - Lot No.20316001
- Quality Certificate - Lot No.14913001
- Quality Certificate - Lot No.10213001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.05510002
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.31807001