Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Soxhlet Extractor with Standard Taper Joints, Body Only
Product Number3740-S
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 50 mL PYREX® Soxhlet extractors have a bulb in siphon tube near the top of tube to facilitate cycling of the siphoning action. PYREX® extraction thimbles, paper filters or glass wool are used to support the sample. The siphon tube is protected from accidental damage by the vapor tube. The unit has a 24/40 inner Standard Taper joint and a 34/45 outer Standard Taper joints at the top and bottom. For glass extraction thimbles with fritted discs that can be used in these units in place of paper thimbles, see No. 33950.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3740-S |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Distance Siphon to Plate | 62 mm (approx.) |
Height | 295 mm (approx.) |
Standard Taper Inner Joint | 24/40 |
Standard Taper Outer Joint | 34/45 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34824002
- Quality Certificate - Lot No.24824065
- Quality Certificate - Lot No.17624037
- Quality Certificate - Lot No.09624002
- Quality Certificate - Lot No.02324003
- Quality Certificate - Lot No.28423034
- Quality Certificate - Lot No.23623011
- Quality Certificate - Lot No.11023022
- Quality Certificate - Lot No.05123018
- Quality Certificate - Lot No.00923030
- Quality Certificate - Lot No.28422011
- Quality Certificate - Lot No.22422032
- Quality Certificate - Lot No.18022021
- Quality Certificate - Lot No.11622020
- Quality Certificate - Lot No.05722044
- Quality Certificate - Lot No.22921026
- Quality Certificate - Lot No.18021040
- Quality Certificate - Lot No.07521044
- Quality Certificate - Lot No.33020018
- Quality Certificate - Lot No.27520017
- Quality Certificate - Lot No.12620144
- Quality Certificate - Lot No.00320013
- Quality Certificate - Lot No.24719044
- Quality Certificate - Lot No.21919057
- Quality Certificate - Lot No.07419005
- Quality Certificate - Lot No.04319016
- Quality Certificate - Lot No.31618056
- Quality Certificate - Lot No.24818116