PYREX® 500 mL Soxhlet Extractor with Standard Taper Joints, Body Only
Product Number3740-XL
These 500 mL PYREX® Soxhlet extractors have a bulb in siphon tube near the top of tube to facilitate cycling of the siphoning action. PYREX® extraction thimbles, paper filters or glass wool are used to support the sample. The siphon tube is protected from accidental damage by the vapor tube. The unit has a 29/42 inner Standard Taper joint and a 71/60 outer Standard Taper joints at the top and bottom. For glass extraction thimbles with fritted discs that can be used in these units in place of paper thimbles, see No. 33950.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3740-XL |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Distance Siphon to Plate | 13 mm (approx.) |
| Height | 430 mm (approx.) |
| Standard Taper Inner Joint | 29/42 |
| Standard Taper Outer Joint | 71/60 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09926035
- Quality Certificate - Lot No.29725016
- Quality Certificate - Lot No.25225012
- Quality Certificate - Lot No.13225018
- Quality Certificate - Lot No.29321004
- Quality Certificate - Lot No.19721006
- Quality Certificate - Lot No.02021023
- Quality Certificate - Lot No.30820055
- Quality Certificate - Lot No.22020018
- Quality Certificate - Lot No.01420032
- Quality Certificate - Lot No.33619034
- Quality Certificate - Lot No.30519050
- Quality Certificate - Lot No.15419072
- Quality Certificate - Lot No.12819025
- Quality Certificate - Lot No.35218238
- Quality Certificate - Lot No.34418800
- Quality Certificate - Lot No.30418983
- Quality Certificate - Lot No.16114002
- Quality Certificate - Lot No.15414001
- Quality Certificate - Lot No.04414001
- Quality Certificate - Lot No.00714002
- Quality Certificate - Lot No.13513002
- Quality Certificate - Lot No.10913001
- Quality Certificate - Lot No.07813001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35106089
- Quality Certificate - Lot No.31807002
- Quality Certificate - Lot No.30407001
- Quality Certificate - Lot No.27207001
- Quality Certificate - Lot No.26306009