
PYREX® 65 mm Diameter 60° Angle Fluted Funnel with Long Stem
Product Number6160-65

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 65mm diameter PYREX® fluted funnels have a strong beaded edge and a long stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings which further decrease filtering time. .

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6160-65 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Funnel Style | Plain |
Height | 206 mm (approx.) |
Stem Length | 150 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 65 mm (approx.) |
Specifications Documents