
PYREX® 65 mm Diameter 60° Angle Fluted Funnel, Short Stem
Product Number6180-65

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 65mm diameter PYREX® fluted funnels have a strong beaded edge and a short stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings further decreases filtering time. Stem O.D. is 8mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6180-65 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | PYREX® |
Funnel Style | Fluted |
Height | 121 mm (approx.) |
Stem Length | 65 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 65 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12725243
- Quality Certificate - Lot No.03725015
- Quality Certificate - Lot No.33024040
- Quality Certificate - Lot No.28924048
- Quality Certificate - Lot No.19324025
- Quality Certificate - Lot No.15624062
- Quality Certificate - Lot No.06124035
- Quality Certificate - Lot No.05724027
- Quality Certificate - Lot No.01124058
- Quality Certificate - Lot No.29823332
- Quality Certificate - Lot No.25523067
- Quality Certificate - Lot No.21423066
- Quality Certificate - Lot No.18623009
- Quality Certificate - Lot No.12223007
- Quality Certificate - Lot No.11623026
- Quality Certificate - Lot No.06723039
- Quality Certificate - Lot No.00523035
- Quality Certificate - Lot No.34222027
- Quality Certificate - Lot No.31822031
- Quality Certificate - Lot No.28622051
- Quality Certificate - Lot No.27222046
- Quality Certificate - Lot No.22122195
- Quality Certificate - Lot No.16522132
- Quality Certificate - Lot No.09122083
- Quality Certificate - Lot No.06922078
- Quality Certificate - Lot No.04522011
- Quality Certificate - Lot No.07020113
- Quality Certificate - Lot No.05520360
- Quality Certificate - Lot No.00920014
- Quality Certificate - Lot No.33619052