PYREX® 125 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-125
(This is the suggested replacement for 6406-125FO.)
These 125 mL PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 2 Product Standard stopcocks and No. 22 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-22; for PTFE stopcock assemblies, see No. 7681-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6404-125 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 63 mm (approx.) |
| Capacity | 125 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 289 mm (approx.) |
| PTFE Stopcock Plug No. | 2 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02026153
- Quality Certificate - Lot No.31525032
- Quality Certificate - Lot No.28125003
- Quality Certificate - Lot No.21725036
- Quality Certificate - Lot No.12525007
- Quality Certificate - Lot No.09825018
- Quality Certificate - Lot No.31824126
- Quality Certificate - Lot No.22724416
- Quality Certificate - Lot No.14824026
- Quality Certificate - Lot No.07324247
- Quality Certificate - Lot No.00824049
- Quality Certificate - Lot No.33523044
- Quality Certificate - Lot No.31123024
- Quality Certificate - Lot No.22023036
- Quality Certificate - Lot No.19223014
- Quality Certificate - Lot No.15223037
- Quality Certificate - Lot No.15023029
- Quality Certificate - Lot No.09423071
- Quality Certificate - Lot No.04123029
- Quality Certificate - Lot No.33522011
- Quality Certificate - Lot No.33422047
- Quality Certificate - Lot No.21422042
- Quality Certificate - Lot No.19522037
- Quality Certificate - Lot No.10322045
- Quality Certificate - Lot No.01222020
- Quality Certificate - Lot No.32821005
- Quality Certificate - Lot No.21121018
- Quality Certificate - Lot No.13521010
- Quality Certificate - Lot No.09621026
- Quality Certificate - Lot No.10520002