Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More



(This is the suggested replacement for 6406-1LFO.)
These 1L PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 4 Product Standard stopcocks and No. 27 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-27; for PTFE stopcock assemblies, see No. 7681-4.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6404-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 119 mm (approx.) |
Capacity | 1 L |
Funnel Style | Squibb separatory |
Height With Stopper | 392 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | HDPE |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32724009
- Quality Certificate - Lot No.27824020
- Quality Certificate - Lot No.24924040
- Quality Certificate - Lot No.21824010
- Quality Certificate - Lot No.11024031
- Quality Certificate - Lot No.32623045
- Quality Certificate - Lot No.26323012
- Quality Certificate - Lot No.16423053
- Quality Certificate - Lot No.09423059
- Quality Certificate - Lot No.06723028
- Quality Certificate - Lot No.04123044
- Quality Certificate - Lot No.35122017
- Quality Certificate - Lot No.25822027
- Quality Certificate - Lot No.14722038
- Quality Certificate - Lot No.03322038
- Quality Certificate - Lot No.02022037
- Quality Certificate - Lot No.11721174
- Quality Certificate - Lot No.00721018
- Quality Certificate - Lot No.33020011
- Quality Certificate - Lot No.23820169
- Quality Certificate - Lot No.07120023
- Quality Certificate - Lot No.01620017
- Quality Certificate - Lot No.34019009
- Quality Certificate - Lot No.20519073
- Quality Certificate - Lot No.15419057
- Quality Certificate - Lot No.15119044
- Quality Certificate - Lot No.06719015
- Quality Certificate - Lot No.04419036
- Quality Certificate - Lot No.01519032