Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-250
These 250 mL PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 4 Product Standard stopcocks and No. 22 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-22; for PTFE stopcock assemblies, see No. 7681-4.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6404-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Body O.D. | 76 mm (approx.) |
| Capacity | 250 mL |
| Funnel Style | Squibb separatory |
| Height With Stopper | 311 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 22 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29526010
- Quality Certificate - Lot No.25226020
- Quality Certificate - Lot No.23626002
- Quality Certificate - Lot No.18426004
- Quality Certificate - Lot No.16026040
- Quality Certificate - Lot No.14026032
- Quality Certificate - Lot No.11926041
- Quality Certificate - Lot No.02726028
- Quality Certificate - Lot No.33625033
- Quality Certificate - Lot No.30825079
- Quality Certificate - Lot No.21825029
- Quality Certificate - Lot No.17625131
- Quality Certificate - Lot No.12925031
- Quality Certificate - Lot No.08625009
- Quality Certificate - Lot No.04825022
- Quality Certificate - Lot No.34024045
- Quality Certificate - Lot No.31124215
- Quality Certificate - Lot No.27724007
- Quality Certificate - Lot No.27024031
- Quality Certificate - Lot No.22724492
- Quality Certificate - Lot No.17324001
- Quality Certificate - Lot No.12024027
- Quality Certificate - Lot No.08024017
- Quality Certificate - Lot No.32823011
- Quality Certificate - Lot No.24723001
- Quality Certificate - Lot No.18523031
- Quality Certificate - Lot No.13123019
- Quality Certificate - Lot No.10323004
- Quality Certificate - Lot No.03423061
- Quality Certificate - Lot No.35122012