PYREX® 2L Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-2L
(This is the suggested replacement for 6406-2LFO.)
These 2L PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 6 Product Standard stopcocks and No. 38 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-38; for PTFE stopcock assemblies, see No. 7681-6.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 6404-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 160 mm (approx.) |
| Capacity | 2 L |
| Funnel Style | Squibb separatory |
| Height With Stopper | 486 mm (approx.) |
| PTFE Stopcock Plug No. | 6 |
| Standard Taper Stopper No. | 38 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | HDPE |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24725001
- Quality Certificate - Lot No.19125005
- Quality Certificate - Lot No.08125002
- Quality Certificate - Lot No.35424029
- Quality Certificate - Lot No.12324225
- Quality Certificate - Lot No.12124028
- Quality Certificate - Lot No.02424037
- Quality Certificate - Lot No.30523415
- Quality Certificate - Lot No.17923010
- Quality Certificate - Lot No.18222016
- Quality Certificate - Lot No.18022011
- Quality Certificate - Lot No.12322049
- Quality Certificate - Lot No.11022031
- Quality Certificate - Lot No.08822041
- Quality Certificate - Lot No.12621037
- Quality Certificate - Lot No.04321011
- Quality Certificate - Lot No.27420017
- Quality Certificate - Lot No.20520043
- Quality Certificate - Lot No.13620071
- Quality Certificate - Lot No.32919056
- Quality Certificate - Lot No.15619077
- Quality Certificate - Lot No.10519051
- Quality Certificate - Lot No.00719071
- Quality Certificate - Lot No.31118021
- Quality Certificate - Lot No.28618002
- Quality Certificate - Lot No.25518042
- Quality Certificate - Lot No.17618063
- Quality Certificate - Lot No.06718002
- Quality Certificate - Lot No.02918031