Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L PYREX® pear-shaped separatory funnels have glass No. 6 Standard Taper stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6400-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 152 mm (approx.) |
Capacity | 2 L |
Funnel Style | Squibb separatory |
Height With Stopper | 496 mm (approx.) |
Standard Taper Stopcock Plug No. | 6 |
Standard Taper Stopper No. | 38 |
Stopcock Style | Straight bore glass |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17324012
- Quality Certificate - Lot No.28523034
- Quality Certificate - Lot No.23623038
- Quality Certificate - Lot No.03323055
- Quality Certificate - Lot No.10720008
- Quality Certificate - Lot No.22419073
- Quality Certificate - Lot No.25418068
- Quality Certificate - Lot No.10118004
- Quality Certificate - Lot No.01618029
- Quality Certificate - Lot No.33617004
- Quality Certificate - Lot No.33417060
- Quality Certificate - Lot No.18117043
- Quality Certificate - Lot No.13817064
- Quality Certificate - Lot No.34216055
- Quality Certificate - Lot No.21816068
- Quality Certificate - Lot No.14816029
- Quality Certificate - Lot No.02616036
- Quality Certificate - Lot No.29615004
- Quality Certificate - Lot No.26415019
- Quality Certificate - Lot No.21915022
- Quality Certificate - Lot No.10815026
- Quality Certificate - Lot No.04015060
- Quality Certificate - Lot No.05114023
- Quality Certificate - Lot No.33213013
- Quality Certificate - Lot No.23313026
- Quality Certificate - Lot No.20013022
- Quality Certificate - Lot No.07913056
- Quality Certificate - Lot No.03613087
- Quality Certificate - Lot No.26312016
- Quality Certificate - Lot No.01312029