Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 1L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number66402-1L
These 1L PYREXPLUS® coated pear-shaped separatory funnels have a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills, is autoclavable (121° C) and resistant to thermal shock. The funnels have Polytetrafluorethylene (PTFE) No. 4 Product Standard stopcocks and strong, hollow No. 27 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-27; for PTFE stopcock assemblies, see No. 7681-4. WARNING: Do not place over direct heat or flame or heat above 121°C moist heat or 110°C dry heat.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 66402-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 119 mm (approx.) |
| Capacity | 1 L |
| Funnel Style | Squibb separatory |
| Height With Stopper | 392 mm (approx.) |
| PTFE Stopcock Plug No. | 4 |
| Standard Taper Stopper No. | 27 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19526042
- Quality Certificate - Lot No.05925052
- Quality Certificate - Lot No.10924021
- Quality Certificate - Lot No.24723012
- Quality Certificate - Lot No.30522087
- Quality Certificate - Lot No.23020041
- Quality Certificate - Lot No.09820092
- Quality Certificate - Lot No.31819057
- Quality Certificate - Lot No.26019041
- Quality Certificate - Lot No.21519020
- Quality Certificate - Lot No.17719050
- Quality Certificate - Lot No.15718024
- Quality Certificate - Lot No.32817073
- Quality Certificate - Lot No.11117021
- Quality Certificate - Lot No.27916022
- Quality Certificate - Lot No.27615003
- Quality Certificate - Lot No.22715002
- Quality Certificate - Lot No.07815173
- Quality Certificate - Lot No.34514026
- Quality Certificate - Lot No.32414032
- Quality Certificate - Lot No.28014045
- Quality Certificate - Lot No.16914015
- Quality Certificate - Lot No.12214101
- Quality Certificate - Lot No.29213005
- Quality Certificate - Lot No.23213136
- Quality Certificate - Lot No.11513001
- Quality Certificate - Lot No.30512032
- Quality Certificate - Lot No.14212036
- Quality Certificate - Lot No.11612022
- Quality Certificate - Lot No.25211068