Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 2L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number66402-2L
Features a PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. It features a PTFE stopcock (Cat. No. 7681-6) which reduces freezing problems and grease contamination.
For stopper only, see Cat. No. 7650-38.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 66402-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 160 mm (approx.) |
| Capacity | 2 L |
| Funnel Style | Squibb separatory |
| Height With Stopper | 496 mm (approx.) |
| PTFE Stopcock Plug No. | 6 |
| Standard Taper Stopper No. | 38 |
| Stopcock Style | Straight bore PTFE |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.13226091
- Quality Certificate - Lot No.31025044
- Quality Certificate - Lot No.30425049
- Quality Certificate - Lot No.24125031
- Quality Certificate - Lot No.05825008
- Quality Certificate - Lot No.23224052
- Quality Certificate - Lot No.06524041
- Quality Certificate - Lot No.31123036
- Quality Certificate - Lot No.31122033
- Quality Certificate - Lot No.17719046
- Quality Certificate - Lot No.03019012
- Quality Certificate - Lot No.31118032
- Quality Certificate - Lot No.00517088
- Quality Certificate - Lot No.34216047
- Quality Certificate - Lot No.17416012
- Quality Certificate - Lot No.14816038
- Quality Certificate - Lot No.03416030
- Quality Certificate - Lot No.17415019
- Quality Certificate - Lot No.31214031
- Quality Certificate - Lot No.20914012
- Quality Certificate - Lot No.02814008
- Quality Certificate - Lot No.22113051
- Quality Certificate - Lot No.12613004
- Quality Certificate - Lot No.07913048
- Quality Certificate - Lot No.31712091
- Quality Certificate - Lot No.27712072
- Quality Certificate - Lot No.20111046
- Quality Certificate - Lot No.17411035
- Quality Certificate - Lot No.14411162
- Quality Certificate - Lot No.02011059