Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 500 mL Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number66402-500
Learn More
Features a PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. It features a PTFE stopcock (Cat. No. 7681-4) which reduces freezing problems and grease contamination.
For stopper only, see Cat. No. 7650-27.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 66402-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 96.3 mm (approx.) |
Capacity | 500 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 355 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.19324034
- Quality Certificate - Lot No.14624023
- Quality Certificate - Lot No.07424008
- Quality Certificate - Lot No.34923037
- Quality Certificate - Lot No.30022054
- Quality Certificate - Lot No.23022004
- Quality Certificate - Lot No.07422123
- Quality Certificate - Lot No.33520025
- Quality Certificate - Lot No.32619020
- Quality Certificate - Lot No.17719052
- Quality Certificate - Lot No.18917010
- Quality Certificate - Lot No.13617051
- Quality Certificate - Lot No.04617019
- Quality Certificate - Lot No.28516068
- Quality Certificate - Lot No.20816051
- Quality Certificate - Lot No.13916018
- Quality Certificate - Lot No.02116046
- Quality Certificate - Lot No.22515074
- Quality Certificate - Lot No.13415035
- Quality Certificate - Lot No.33114054
- Quality Certificate - Lot No.27314051
- Quality Certificate - Lot No.17014007
- Quality Certificate - Lot No.07114005
- Quality Certificate - Lot No.34613027
- Quality Certificate - Lot No.27013035
- Quality Certificate - Lot No.23513006
- Quality Certificate - Lot No.19113034
- Quality Certificate - Lot No.11513051
- Quality Certificate - Lot No.07913059
- Quality Certificate - Lot No.04913007