Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Plain 50 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem
Product Number6120P-50

Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
Added to Your Shopping Cart
Details
Product Number | 6120P-50 |
Qty./Pk | 24 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Height | 85 mm (approx.) |
Diameter | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.13121001
- Quality Certificate - Lot No.27019001
- Quality Certificate - Lot No.23819001
- Quality Certificate - Lot No.28518001
- Quality Certificate - Lot No.00318001
- Quality Certificate - Lot No.26217001
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.33113001
- Quality Certificate - Lot No.22912001
- Quality Certificate - Lot No.Generic