Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mm Diameter 60° Angle Fluted Funnel, Short Stem
Product Number6180-100
These 100mm diameter PYREX® fluted funnels have a strong beaded edge and a short stem. The funnels are fabricated from blanks formed to a 60° angle and have depressed inside flutings further decreases filtering time. Stem O.D. is 9mm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹7,882.87 per case
Added to Your Shopping Cart
Details
| Product Number | 6180-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Funnel Style | Fluted |
| Height | 190 mm (approx.) |
| Stem Length | 100 mm (approx.) |
| Stem Outer Diameter | 9 mm (approx.) |
| Top I.D. | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31725028
- Quality Certificate - Lot No.24025025
- Quality Certificate - Lot No.20625040
- Quality Certificate - Lot No.09125069
- Quality Certificate - Lot No.03525025
- Quality Certificate - Lot No.02025005
- Quality Certificate - Lot No.33224027
- Quality Certificate - Lot No.28824058
- Quality Certificate - Lot No.25724039
- Quality Certificate - Lot No.20624123
- Quality Certificate - Lot No.17324050
- Quality Certificate - Lot No.12324242
- Quality Certificate - Lot No.12024050
- Quality Certificate - Lot No.07224118
- Quality Certificate - Lot No.25423022
- Quality Certificate - Lot No.20023025
- Quality Certificate - Lot No.12523049
- Quality Certificate - Lot No.01623056
- Quality Certificate - Lot No.24922055
- Quality Certificate - Lot No.15222184
- Quality Certificate - Lot No.15122008
- Quality Certificate - Lot No.09122035
- Quality Certificate - Lot No.06722023
- Quality Certificate - Lot No.03322057
- Quality Certificate - Lot No.15420082
- Quality Certificate - Lot No.07120060
- Quality Certificate - Lot No.35019049
- Quality Certificate - Lot No.28319063
- Quality Certificate - Lot No.26019070
- Quality Certificate - Lot No.19219031