Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Plain 50 mm Diameter 60° Angle Funnel with Long Narrow Stem
Product Number6140-50

These 50 mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 8 mm O.D. by 150 mm.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6140-50 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Funnel Style | Plain |
Height | 193 mm (approx.) |
Stem Length | 150 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Top I.D. | 50 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08525030
- Quality Certificate - Lot No.33124193
- Quality Certificate - Lot No.24324080
- Quality Certificate - Lot No.33523018
- Quality Certificate - Lot No.23123006
- Quality Certificate - Lot No.12523049
- Quality Certificate - Lot No.03223197
- Quality Certificate - Lot No.33922051
- Quality Certificate - Lot No.12322301
- Quality Certificate - Lot No.12022006
- Quality Certificate - Lot No.06422017
- Quality Certificate - Lot No.34721041
- Quality Certificate - Lot No.26521414
- Quality Certificate - Lot No.11921034
- Quality Certificate - Lot No.24919066
- Quality Certificate - Lot No.22119017
- Quality Certificate - Lot No.06419052
- Quality Certificate - Lot No.29118057
- Quality Certificate - Lot No.17118001
- Quality Certificate - Lot No.10918001
- Quality Certificate - Lot No.33917068
- Quality Certificate - Lot No.30317009
- Quality Certificate - Lot No.20817005
- Quality Certificate - Lot No.13917003
- Quality Certificate - Lot No.20916047
- Quality Certificate - Lot No.13216072
- Quality Certificate - Lot No.29415001
- Quality Certificate - Lot No.18815023
- Quality Certificate - Lot No.05615033
- Quality Certificate - Lot No.26614026