Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mm Diameter Powder Funnels
Product Number6220-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 100mm diameter PYREX® funnels have a short wide stem with a 20mm outer diameter opening and are used for transferring powders or filling bottles.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6220-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Funnel Style | Powder |
Height | 120 mm (approx.) |
Stem Length | 20 mm (approx.) |
Stem Outer Diameter | 20 mm (approx.) |
Top I.D. | 100 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09125011
- Quality Certificate - Lot No.08325027
- Quality Certificate - Lot No.05325024
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.33824171
- Quality Certificate - Lot No.31124191
- Quality Certificate - Lot No.30224012
- Quality Certificate - Lot No.15724044
- Quality Certificate - Lot No.10224001
- Quality Certificate - Lot No.01824015
- Quality Certificate - Lot No.33323273
- Quality Certificate - Lot No.27723018
- Quality Certificate - Lot No.24923004
- Quality Certificate - Lot No.22123072
- Quality Certificate - Lot No.18723008
- Quality Certificate - Lot No.16423052
- Quality Certificate - Lot No.12223053
- Quality Certificate - Lot No.09423070
- Quality Certificate - Lot No.33522035
- Quality Certificate - Lot No.30522064
- Quality Certificate - Lot No.27722134
- Quality Certificate - Lot No.24422023
- Quality Certificate - Lot No.22122200
- Quality Certificate - Lot No.15422042
- Quality Certificate - Lot No.12422058
- Quality Certificate - Lot No.06022061
- Quality Certificate - Lot No.03422006
- Quality Certificate - Lot No.00422023
- Quality Certificate - Lot No.32121032
- Quality Certificate - Lot No.29821035