Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 65 mm Diameter Powder Funnels
Product Number6220-65

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 65mm diameter PYREX® funnels have a short wide stem with a 15mm outer diameter opening and are used for transferring powders or filling bottles.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 6220-65 |
Qty./Pk | 12 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Funnel Style | Powder |
Height | 83 mm (approx.) |
Stem Length | 15 mm (approx.) |
Stem Outer Diameter | 15 mm (approx.) |
Top I.D. | 65 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34524021
- Quality Certificate - Lot No.20424011
- Quality Certificate - Lot No.11724001
- Quality Certificate - Lot No.06624207
- Quality Certificate - Lot No.35523045
- Quality Certificate - Lot No.26923014
- Quality Certificate - Lot No.27622086
- Quality Certificate - Lot No.25222082
- Quality Certificate - Lot No.22122199
- Quality Certificate - Lot No.17122041
- Quality Certificate - Lot No.10922172
- Quality Certificate - Lot No.06122007
- Quality Certificate - Lot No.04022188
- Quality Certificate - Lot No.32021057
- Quality Certificate - Lot No.24421015
- Quality Certificate - Lot No.18921029
- Quality Certificate - Lot No.16521025
- Quality Certificate - Lot No.13721040
- Quality Certificate - Lot No.07621035
- Quality Certificate - Lot No.02621004
- Quality Certificate - Lot No.09920010
- Quality Certificate - Lot No.06320235
- Quality Certificate - Lot No.31119054
- Quality Certificate - Lot No.24819003
- Quality Certificate - Lot No.18619007
- Quality Certificate - Lot No.12419054
- Quality Certificate - Lot No.09519053
- Quality Certificate - Lot No.07119029
- Quality Certificate - Lot No.05019277
- Quality Certificate - Lot No.01619006