
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Plain 150 mm Diameter Reusable Plastic Funnel, Polypropylene with Short Stem
Product Number6120P-150

Durable polypropylene funnels are translucent and allow safe and easy transfers of solids or liquids from one vessel to another.
551,67 kr per case
Added to Your Shopping Cart
Details
Product Number | 6120P-150 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Height | 220 mm (approx.) |
Diameter | 150 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31724001
- Quality Certificate - Lot No.25023001
- Quality Certificate - Lot No.32722001
- Quality Certificate - Lot No.24922001
- Quality Certificate - Lot No.29521001
- Quality Certificate - Lot No.06921001
- Quality Certificate - Lot No.02120001
- Quality Certificate - Lot No.10619001
- Quality Certificate - Lot No.10315001
- Quality Certificate - Lot No.03615001
- Quality Certificate - Lot No.30814001
- Quality Certificate - Lot No.28314001
- Quality Certificate - Lot No.24514001
- Quality Certificate - Lot No.23413001
- Quality Certificate - Lot No.22912001
- Quality Certificate - Lot No.Generic