Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2 mL Buchner Funnels with 10 mm Diameter Fine Porosity Fritted Disc
Product Number36060-2F
These 2 mL PYREX® Buchner funnels have a 10mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
| Product Number | 36060-2F |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 2 mL |
| Disc Diameter | 1 mm (approx.) |
| Funnel Style | Buchner |
| Height | 70 mm (approx.) |
| Length Above Disc | 30 mm (approx.) |
| Porosity | Fine |
| Stem Length | 31 mm (approx.) |
| Stem Outer Diameter | 7 mm (approx.) |
Specifications Documents