Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Buchner Funnels with 127 mm Diameter Medium Porosity Fritted Disc
Product Number36060-2LM
These 2L PYREX® Buchner funnels have a 127mm diameter medium porosity fritted disc with a porosity range of 10 to 15 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
¥89,690 per case
Added to Your Shopping Cart
Details
| Product Number | 36060-2LM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Capacity | 2 L |
| Disc Diameter | 127 mm (approx.) |
| Funnel Style | Buchner |
| Height | 330 mm (approx.) |
| Length Above Disc | 165 mm (approx.) |
| Porosity | Medium |
| Stem Length | 110 mm (approx.) |
| Stem Outer Diameter | 25 mm (approx.) |
Specifications Documents