Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 30 mL Buchner Funnels with 30 mm Diameter Fine Porosity Fritted Disc
Product Number36060-30F

These 30 mL PYREX® Buchner funnels have a 30mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
Product Number | 36060-30F |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 30 mL |
Disc Diameter | 3 mm (approx.) |
Funnel Style | Buchner |
Height | 139 mm (approx.) |
Length Above Disc | 47 mm (approx.) |
Porosity | Fine |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35121175
- Quality Certificate - Lot No.07821175
- Quality Certificate - Lot No.35719144
- Quality Certificate - Lot No.02819044
- Quality Certificate - Lot No.08218044
- Quality Certificate - Lot No.14617044
- Quality Certificate - Lot No.01917044
- Quality Certificate - Lot No.09816072
- Quality Certificate - Lot No.29615044
- Quality Certificate - Lot No.21615249
- Quality Certificate - Lot No.11215249
- Quality Certificate - Lot No.05615044
- Quality Certificate - Lot No.28814044
- Quality Certificate - Lot No.16014023
- Quality Certificate - Lot No.11514023
- Quality Certificate - Lot No.02914023
- Quality Certificate - Lot No.35713023
- Quality Certificate - Lot No.29413023
- Quality Certificate - Lot No.20013249
- Quality Certificate - Lot No.12013249
- Quality Certificate - Lot No.03913249
- Quality Certificate - Lot No.25512111
- Quality Certificate - Lot No.16512111
- Quality Certificate - Lot No.08612111
- Quality Certificate - Lot No.01612111
- Quality Certificate - Lot No.22311089
- Quality Certificate - Lot No.15811089
- Quality Certificate - Lot No.03511279
- Quality Certificate - Lot No.28410601
- Quality Certificate - Lot No.21410971