Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 3L Buchner Funnels with 152 mm Diameter Fine Porosity Fritted Disc
Product Number36060-3LF
These 3L PYREX® Buchner funnels have a 152mm diameter fine porosity fritted disc with a porosity range of 4 to 5.5 µm which is held toward the minimum pore diameter. The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
Added to Your Shopping Cart
Details
Product Number | 36060-3LF |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 3 L |
Disc Diameter | 152 mm (approx.) |
Funnel Style | Buchner |
Height | 355 mm (approx.) |
Length Above Disc | 175 mm (approx.) |
Porosity | Fine |
Stem Length | 110 mm (approx.) |
Stem Outer Diameter | 25 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11619696
- Quality Certificate - Lot No.10819689
- Quality Certificate - Lot No.28813001
- Quality Certificate - Lot No.21413001
- Quality Certificate - Lot No.16611001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.02607001
- Quality Certificate - Lot No.00207001